Manufacturer part number: 06220-6121
Brand: NORELEM
Price: 2.88 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M12
Main Body Outer Diameter D: 50 φ
Colour Cap: jet black
D8: 22 mm
H=Height: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06220-6121
Part Number
|
---|
06220-6121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Colour Cap | D8 (mm) | H=Height (mm) | H3 | H5 | H5 max. | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.88 € | 1 | 4 Days | M12 | 50 | jet black | 22 | 32 | 17 | 38 | 38 | 14 |
Loading...
Main Body Material | Other | Component material | Steel | Main colour(mm) | black |
---|---|---|---|---|---|
Form | KS | Main material | Thermoplastic |
This page is Star grips with safety cable similar to DIN 6336, internal thread, Form KS (06220), part number 06220-6121.
You can find the detail information about specifications and dimensions on part number 06220-6121.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Colour Cap
D8(mm)
H=Height(mm)
H3
H5
H5 max.
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06220-6047 |
06220-605 |
06220-6051 |
06220-61215 |
06220-61216 |
06220-61217 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Colour Cap | D8 (mm) | H=Height (mm) | H3 | H5 | H5 max. | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.04 € | 1 | 4 Days | M4 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 22 | 22 | 10 | ||
2.04 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 22 | 22 | 10 | ||
2.08 € | 1 | 4 Days | M5 | 32 | jet black | 14 | 20 | 10 | 26 | 26 | 10 | ||
2.88 € | 1 | 4 Days | M12 | 50 | light grey RAL 7035 | 22 | 32 | 17 | 38 | 38 | 14 | ||
2.88 € | 1 | 4 Days | M12 | 50 | traffic red RAL 3020 | 22 | 32 | 17 | 38 | 38 | 14 | ||
2.88 € | 1 | 4 Days | M12 | 50 | colza yellow RAL 1021 | 22 | 32 | 17 | 38 | 38 | 14 |