Star grips with safety cable similar to DIN 6336, external thread, Form LS (06220)

Star grips with safety cable similar to DIN 6336, external thread, Form LS (06220)
· The cable ensures that grips cannot be lost

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The star grip remains in the immediate vicinity of the object

· Cap in various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06220-7055X10
06220-7055X15
06220-7055X20
06220-7055X25
06220-7055X30
06220-7055X35
06220-7055X40
06220-7055X45
06220-7055X50
06220-7055X60
06220-7056X10
06220-7056X15
06220-7056X20
06220-7056X25
06220-7056X30
06220-7056X35
06220-7056X40
06220-7056X45
06220-7056X50
06220-7056X60
06220-7057X10
06220-7057X15
06220-7057X20
06220-7057X25
06220-7057X30
06220-7057X35
06220-7057X40
06220-7057X45
06220-7057X50
06220-7057X60
06220-705X10
06220-705X15
06220-705X20
06220-705X25
06220-705X30
06220-705X35
06220-705X40
06220-705X45
06220-705X50
06220-705X60
06220-7061X10
06220-7061X15
06220-7061X20
06220-7061X25
06220-7061X30
06220-7061X35
06220-7061X40
06220-7061X45
06220-7061X50
06220-7061X60
06220-7065X10
06220-7065X15
06220-7065X20
06220-7065X25
06220-7065X30
06220-7065X35
06220-7065X40
06220-7065X45
06220-7065X50
06220-7065X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Length
(mm)
Outside diameter
(φ)
Main Body Height t
(mm)
H3 H5 Colour Cap D6
(mm)
D8
(mm)
H5 max.
(mm)
L=thread length
(mm)

1.85 €

1 4 Days M5102516822Light grey RAL 7035-122210

1.85 €

1 4 Days M5152516822Light grey RAL 7035-122215

1.85 €

1 4 Days M5202516822Light grey RAL 7035-122220

1.92 €

1 4 Days M5252516822Light grey RAL 7035-122225

1.92 €

1 4 Days M5302516822Light grey RAL 7035-122230

1.95 €

1 4 Days M5352516822Light grey RAL 7035-122235

1.96 €

1 4 Days M5402516822Light grey RAL 7035-122240

2.00 €

1 4 Days M5452516822Light grey RAL 7035-122245

2.03 €

1 4 Days M5502516822Light grey RAL 7035-122250

2.08 €

1 4 Days M5602516822Light grey RAL 7035-122260

1.85 €

1 4 Days M5102516822Traffic red RAL 3020-122210

1.85 €

1 4 Days M5152516822Traffic red RAL 3020-122215

1.85 €

1 4 Days M5202516822Traffic red RAL 3020-122220

1.92 €

1 4 Days M5252516822Traffic red RAL 3020-122225

1.92 €

1 4 Days M5302516822Traffic red RAL 3020-122230

1.95 €

1 4 Days M5352516822Traffic red RAL 3020-122235

1.96 €

1 4 Days M5402516822Traffic red RAL 3020-122240

2.00 €

1 4 Days M5452516822Traffic red RAL 3020-122245

2.03 €

1 4 Days M5502516822Traffic red RAL 3020-122250

2.08 €

1 4 Days M5602516822Traffic red RAL 3020-122260

1.85 €

1 4 Days M5102516822Colza yellow RAL 1021-122210

1.85 €

1 4 Days M5152516822Colza yellow RAL 1021-122215

1.85 €

1 4 Days M5202516822Colza yellow RAL 1021-122220

1.92 €

1 4 Days M5252516822Colza yellow RAL 1021-122225

1.92 €

1 4 Days M5302516822Colza yellow RAL 1021-122230

1.95 €

1 4 Days M5352516822Colza yellow RAL 1021-122235

1.96 €

1 4 Days M5402516822Colza yellow RAL 1021-122240

2.00 €

1 4 Days M5452516822Colza yellow RAL 1021-122245

2.03 €

1 4 Days M5502516822Colza yellow RAL 1021-122250

2.08 €

1 4 Days M5602516822Colza yellow RAL 1021-122260

1.85 €

1 4 Days M5102516822Jet black-122210

1.85 €

1 4 Days M5152516822Jet black-122215

1.85 €

1 4 Days M5202516822Jet black-122220

1.92 €

1 4 Days M5252516822Jet black-122225

1.92 €

1 4 Days M5302516822Jet black-122230

1.95 €

1 4 Days M5352516822Jet black-122235

1.96 €

1 4 Days M5402516822Jet black-122240

2.00 €

1 4 Days M5452516822Jet black-122245

2.03 €

1 4 Days M5502516822Jet black-122250

2.08 €

1 4 Days M5602516822Jet black-122260

2.04 €

1 4 Days M61032201026Jet black-142610

2.04 €

1 4 Days M61532201026Jet black-142615

2.04 €

1 4 Days M62032201026Jet black-142620

2.06 €

1 4 Days M62532201026Jet black-142625

2.06 €

1 4 Days M63032201026Jet black-142630

2.08 €

1 4 Days M63532201026Jet black-142635

2.10 €

1 4 Days M64032201026Jet black-142640

2.13 €

1 4 Days M64532201026Jet black-142645

2.14 €

1 4 Days M65032201026Jet black-142650

2.19 €

1 4 Days M66032201026Jet black-142660

1.85 €

1 4 Days M6102516822Light grey RAL 7035-122210

1.85 €

1 4 Days M6152516822Light grey RAL 7035-122215

1.85 €

1 4 Days M6202516822Light grey RAL 7035-122220

1.92 €

1 4 Days M6252516822Light grey RAL 7035-122225

1.92 €

1 4 Days M6302516822Light grey RAL 7035-122230

1.95 €

1 4 Days M6352516822Light grey RAL 7035-122235

1.96 €

1 4 Days M6402516822Light grey RAL 7035-122240

2.00 €

1 4 Days M6452516822Light grey RAL 7035-122245

2.03 €

1 4 Days M6502516822Light grey RAL 7035-122250

2.08 €

1 4 Days M6602516822Light grey RAL 7035-122260

Loading...

Basic information

Main Body Type Polygon Main Body Material Other Main material Thermoplastic
Component material Steel Main colour Black Form LS

Tech Support