Five lobe grips external thread (06253) (Part Numbers)

Five lobe grips external thread (06253)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06253-501016X40
06253-501016X50
06253-501016X60
06253-501017X20
06253-501017X25
06253-501017X30
06253-501017X40
06253-501017X50
06253-501017X60
06253-50125X15
06253-50125X20
06253-50125X25
06253-50125X30
06253-50125X35
06253-50125X40
06253-50125X45
06253-50125X50
06253-50125X60
06253-50126X15
06253-50126X20
06253-50126X25
06253-50126X30
06253-50126X35
06253-50126X40
06253-50126X45
06253-50126X50
06253-50126X60
06253-50127X15
06253-50127X20
06253-50127X25
06253-50127X30
06253-50127X35
06253-50127X40
06253-50127X45
06253-50127X50
06253-50127X60
06253-6310X20
06253-6310X25
06253-6310X30
06253-6310X35
06253-6310X40
06253-6310X45
06253-6310X50
06253-6310X60
06253-63101X20
06253-63101X25
06253-63101X30
06253-63101X40
06253-63101X50
06253-63101X60
06253-6312X20
06253-6312X25
06253-6312X30
06253-6312X35
06253-6312X40
06253-6312X45
06253-6312X50
06253-6312X60
06253-63105X20
06253-63105X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Colour Cap D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)

4.51 €

1 4 Days M1050Stainless steeltraffic red RAL 302022.228.234.817.811.540

4.86 €

1 4 Days M1050Stainless steeltraffic red RAL 302022.228.234.817.811.550

5.01 €

1 4 Days M1050Stainless steeltraffic red RAL 302022.228.234.817.811.560

4.13 €

1 4 Days M1050Stainless steelrape yellow RAL 102122.228.234.817.811.520

4.20 €

1 4 Days M1050Stainless steelrape yellow RAL 102122.228.234.817.811.525

4.28 €

1 4 Days M1050Stainless steelrape yellow RAL 102122.228.234.817.811.530

4.51 €

1 4 Days M1050Stainless steelrape yellow RAL 102122.228.234.817.811.540

4.86 €

1 4 Days M1050Stainless steelrape yellow RAL 102122.228.234.817.811.550

5.01 €

1 4 Days M1050Stainless steelrape yellow RAL 102122.228.234.817.811.560

2.82 €

1 4 Days M1250Steellight grey RAL 703522.228.234.817.811.515

2.88 €

1 4 Days M1250Steellight grey RAL 703522.228.234.817.811.520

2.94 €

1 4 Days M1250Steellight grey RAL 703522.228.234.817.811.525

2.95 €

1 4 Days M1250Steellight grey RAL 703522.228.234.817.811.530

2.99 €

1 4 Days M1250Steellight grey RAL 703522.228.234.817.811.535

3.01 €

1 4 Days M1250Steellight grey RAL 703522.228.234.817.811.540

3.06 €

1 4 Days M1250Steellight grey RAL 703522.228.234.817.811.545

3.09 €

1 4 Days M1250Steellight grey RAL 703522.228.234.817.811.550

3.22 €

1 4 Days M1250Steellight grey RAL 703522.228.234.817.811.560

2.82 €

1 4 Days M1250Steeltraffic red RAL 302022.228.234.817.811.515

2.88 €

1 4 Days M1250Steeltraffic red RAL 302022.228.234.817.811.520

2.94 €

1 4 Days M1250Steeltraffic red RAL 302022.228.234.817.811.525

2.95 €

1 4 Days M1250Steeltraffic red RAL 302022.228.234.817.811.530

2.99 €

1 4 Days M1250Steeltraffic red RAL 302022.228.234.817.811.535

3.01 €

1 4 Days M1250Steeltraffic red RAL 302022.228.234.817.811.540

3.06 €

1 4 Days M1250Steeltraffic red RAL 302022.228.234.817.811.545

3.09 €

1 4 Days M1250Steeltraffic red RAL 302022.228.234.817.811.550

3.22 €

1 4 Days M1250Steeltraffic red RAL 302022.228.234.817.811.560

2.82 €

1 4 Days M1250Steelrape yellow RAL 102122.228.234.817.811.515

2.88 €

1 4 Days M1250Steelrape yellow RAL 102122.228.234.817.811.520

2.94 €

1 4 Days M1250Steelrape yellow RAL 102122.228.234.817.811.525

2.95 €

1 4 Days M1250Steelrape yellow RAL 102122.228.234.817.811.530

2.99 €

1 4 Days M1250Steelrape yellow RAL 102122.228.234.817.811.535

3.01 €

1 4 Days M1250Steelrape yellow RAL 102122.228.234.817.811.540

3.06 €

1 4 Days M1250Steelrape yellow RAL 102122.228.234.817.811.545

3.09 €

1 4 Days M1250Steelrape yellow RAL 102122.228.234.817.811.550

3.22 €

1 4 Days M1250Steelrape yellow RAL 102122.228.234.817.811.560

3.49 €

1 4 Days M1063Steelblack grey RAL 70212835.54422.514.520

3.53 €

1 4 Days M1063Steelblack grey RAL 70212835.54422.514.525

3.55 €

1 4 Days M1063Steelblack grey RAL 70212835.54422.514.530

3.59 €

1 4 Days M1063Steelblack grey RAL 70212835.54422.514.535

3.60 €

1 4 Days M1063Steelblack grey RAL 70212835.54422.514.540

3.62 €

1 4 Days M1063Steelblack grey RAL 70212835.54422.514.545

3.64 €

1 4 Days M1063Steelblack grey RAL 70212835.54422.514.550

3.78 €

1 4 Days M1063Steelblack grey RAL 70212835.54422.514.560

4.46 €

1 4 Days M1063Stainless steelblack grey RAL 70212835.54422.514.520

4.51 €

1 4 Days M1063Stainless steelblack grey RAL 70212835.54422.514.525

4.58 €

1 4 Days M1063Stainless steelblack grey RAL 70212835.54422.514.530

4.76 €

1 4 Days M1063Stainless steelblack grey RAL 70212835.54422.514.540

5.01 €

1 4 Days M1063Stainless steelblack grey RAL 70212835.54422.514.550

5.31 €

1 4 Days M1063Stainless steelblack grey RAL 70212835.54422.514.560

3.75 €

1 4 Days M1263Steelblack grey RAL 70212835.54422.514.520

3.82 €

1 4 Days M1263Steelblack grey RAL 70212835.54422.514.525

3.86 €

1 4 Days M1263Steelblack grey RAL 70212835.54422.514.530

3.86 €

1 4 Days M1263Steelblack grey RAL 70212835.54422.514.535

3.88 €

1 4 Days M1263Steelblack grey RAL 70212835.54422.514.540

3.93 €

1 4 Days M1263Steelblack grey RAL 70212835.54422.514.545

3.95 €

1 4 Days M1263Steelblack grey RAL 70212835.54422.514.550

4.10 €

1 4 Days M1263Steelblack grey RAL 70212835.54422.514.560

3.49 €

1 4 Days M1063Steellight grey RAL 70352835.54422.514.520

3.53 €

1 4 Days M1063Steellight grey RAL 70352835.54422.514.525

Loading...

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form L
Main material Thermoplastic

Tech Support