Triangular grips, internal thread (06699) (06699-18012)

Triangular grips, internal thread (06699) 06699-18012

Product Details:

Manufacturer part number: 06699-18012

Brand: NORELEM

Price: 6.86

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06699-18012

Part Number
06699-18012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter

6.86 €

1 4 Days M12

Loading...

  1. 1

Basic information

Main Body Material Other Main Body Outer Diameter D(φ) 80 Component material Steel
Component colour black grey RAL 7021 Main colour(mm) black grey RAL 7021 Form K
D2(mm) 29.2 H=Height(mm) 53.5 H1(Nm) 31
T=thread depth(mm) 17 Main material Thermoplastic

This page is Triangular grips, internal thread (06699), part number 06699-18012.
You can find the detail information about specifications and dimensions on part number 06699-18012.

Variation of this product

Part Number
06699-18008
06699-18010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter

6.31 €

1 4 Days M8

6.31 €

1 4 Days M10

Tech Support