Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06699-18012X15 |
06699-18012X20 |
06699-18012X30 |
06699-18012X40 |
06699-18012X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | Length (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|
6.86 € | 1 | 4 Days | M12 | 15 | 15 | ||
6.86 € | 1 | 4 Days | M12 | 20 | 20 | ||
6.86 € | 1 | 4 Days | M12 | 30 | 30 | ||
7.25 € | 1 | 4 Days | M12 | 40 | 40 | ||
7.25 € | 1 | 4 Days | M12 | 50 | 50 |
Loading...
Main Body Type | Special Type | Main Body Material | Other | Outside diameter(φ) | 80 |
---|---|---|---|---|---|
Main Body Height t(mm) | 53.5 | Main material | Thermoplastic | Component material | Steel |
Component colour | Black grey RAL 7021 | Main colour | Black grey RAL 7021 | Form | L |
D2(mm) | 29.2 | H1(Nm) | 31 |