Triangular grips with high collar, internal thread (06702) (06702-14006)

Triangular grips with high collar, internal thread (06702) 06702-14006

Product Details:

Manufacturer part number: 06702-14006

Brand: NORELEM

Price: 1.13

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 40 φ

Component material: Steel

D3: 14 mm

H=Height: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06702-14006

Part Number
06702-14006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material D3
(mm)
H=Height
(mm)
T=thread depth
(mm)

1.13 €

1 4 Days M640Steel142212

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black Form K
Main material Duroplast

This page is Triangular grips with high collar, internal thread (06702), part number 06702-14006.
You can find the detail information about specifications and dimensions on part number 06702-14006.

Variation of this product

Part Number
06702-15008
06702-16210
06702-24006
06702-25008
06702-26210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material D3
(mm)
H=Height
(mm)
T=thread depth
(mm)

1.68 €

1 4 Days M850Steel182814

2.13 €

1 4 Days M1062Steel223514

3.24 €

1 4 Days M640Stainless steel12229

4.36 €

1 4 Days M850Stainless steel152813

5.71 €

1 4 Days M1062Stainless steel183513

Tech Support