Five lobe grips with external thread (06850) (06850-3206X18)

Five lobe grips with external thread (06850) 06850-3206X18

Product Details:

Manufacturer part number: 06850-3206X18

Brand: NORELEM

Price: 1.57

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

D3: 16 mm

H=Height: 22.4 mm

H1: 11.2 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06850-3206X18

Part Number
06850-3206X18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.57 €

1 4 Days M6321622.411.218

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Form L
Main material Duroplast

This page is Five lobe grips with external thread (06850), part number 06850-3206X18.
You can find the detail information about specifications and dimensions on part number 06850-3206X18.

Variation of this product

Part Number
06850-3206X12
06850-3208X16
06850-3208X24
06850-4006X18
06850-4008X16
06850-4008X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.57 €

1 4 Days M6321622.411.212

1.57 €

1 4 Days M8321622.411.216

1.57 €

1 4 Days M8321622.411.224

1.82 €

1 4 Days M64020281418

1.82 €

1 4 Days M84020281416

1.82 €

1 4 Days M84020281420

Tech Support