Manufacturer part number: 06851-3205
Brand: NORELEM
Price: 3.55 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M5
Main Body Outer Diameter D: 32 φ
Component material: Steel
Component colour: blue-passivated
D2: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06851-3205
Part Number
|
---|
06851-3205 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | Component colour | D2 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.55 € | 1 | 4 Days | M5 | 32 | Steel | blue-passivated | 16 | 22.5 | 11 | 7.5 |
Loading...
Main Body Material | Other | Main colour(mm) | black | Form | K |
---|---|---|---|---|---|
Main material | Duroplast |
This page is Five lobe grips with internal thread (06851), part number 06851-3205.
You can find the detail information about specifications and dimensions on part number 06851-3205.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material
Component colour
D2(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06851-14008 |
06851-14010 |
06851-15008 |
06851-3206 |
06851-4006 |
06851-4008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | Component colour | D2 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.80 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 20 | 28 | 14 | 12 | ||
9.22 € | 1 | 4 Days | M10 | 40 | Stainless steel | bright | 20 | 28 | 14 | 15 | ||
10.25 € | 1 | 4 Days | M8 | 50 | Stainless steel | bright | 25 | 35 | 17.5 | 12 | ||
3.64 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 16 | 22.5 | 11 | 9 | ||
4.26 € | 1 | 4 Days | M6 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 9 | ||
4.35 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 12 |