Five lobe grips plastic lockable with female thread (06852) (06852-06806)

Five lobe grips plastic lockable with female thread (06852) 06852-06806

Product Details:

Manufacturer part number: 06852-06806

Brand: NORELEM

Price: 27.19

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Component material: Stainless steel

Main colour: black grey mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06852-06806

Part Number
06852-06806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Component material Main colour
(mm)

27.19 €

1 4 Days M6Stainless steelblack grey

Loading...

  1. 1

Basic information

Main Body Material Plastic Main Body Outer Diameter D(φ) 68 D2(mm) 24
H(mm) 10 H1(Nm) 45.5 T(mm) 17

This page is Five lobe grips plastic lockable with female thread (06852), part number 06852-06806.
You can find the detail information about specifications and dimensions on part number 06852-06806.

Variation of this product

Part Number
06852-06808
06852-06810
06852-0846806
06852-0846808
06852-0846810
06852-6806
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Component material Main colour
(mm)

27.37 €

1 4 Days M8Stainless steelblack grey

27.75 €

1 4 Days M10Stainless steelblack grey

27.19 €

1 4 Days M6Stainless steelred

27.37 €

1 4 Days M8Stainless steelred

27.75 €

1 4 Days M10Stainless steelred

24.72 €

1 4 Days M6Steelblack grey

Tech Support