Five lobe grips with external thread (06853) (06853-320615)

Five lobe grips with external thread (06853) 06853-320615

Product Details:

Manufacturer part number: 06853-320615

Brand: NORELEM

Price: 1.95

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 32 φ

Size: 1 mm

D2: 15 mm

H=Height: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06853-320615

Part Number
06853-320615
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.95 €

1 4 Days M632115171215

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Form L
Main material Thermoplastic

This page is Five lobe grips with external thread (06853), part number 06853-320615.
You can find the detail information about specifications and dimensions on part number 06853-320615.

Variation of this product

Part Number
06853-400816
06853-501020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.48 €

1 4 Days M84021820.514.516

3.46 €

1 4 Days M1050320251820

Tech Support