Manufacturer part number: 06237-12018
Brand: NORELEM
Price: 13.12 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M12
D1: 36 mm
D2: 20 mm
D3: 13 mm
H=Height: 42 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06237-12018
Part Number
|
---|
06237-12018 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | H2 | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.12 € | 1 | 4 Days | M12 | 36 | 20 | 13 | 42 | 12 | 20 | 18 |
Loading...
Main Body Material | Steel | Main colour(mm) | black oxidised | Form | L |
---|
This page is Flat knobs with external thread (06237), part number 06237-12018.
You can find the detail information about specifications and dimensions on part number 06237-12018.
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
D1(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(Nm)
H2
L=thread length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06237-06010 |
06237-08014 |
06237-10016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | H2 | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.89 € | 1 | 4 Days | M6 | 16 | 10 | 6 | 18 | 5 | 9 | 10 | ||
5.78 € | 1 | 4 Days | M8 | 25 | 14 | 10 | 29 | 9 | 13 | 14 | ||
8.58 € | 1 | 4 Days | M10 | 32 | 18 | 12 | 37 | 11 | 17 | 16 |