Mushroom knobs external thread (06239) (06239-2106X10)

Mushroom knobs external thread (06239) 06239-2106X10

Product Details:

Manufacturer part number: 06239-2106X10

Brand: NORELEM

Price: 1.81

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 21 φ

Component material: Steel

Component colour: blue-passivated

D2: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06239-2106X10

Part Number
06239-2106X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Component colour D2
(mm)
H
(mm)
L=thread length
(mm)

1.81 €

1 4 Days M621Steelblue-passivated121710

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black Main material Duroplast

This page is Mushroom knobs external thread (06239), part number 06239-2106X10.
You can find the detail information about specifications and dimensions on part number 06239-2106X10.

Variation of this product

Part Number
06239-12106X10
06239-12506X10
06239-13308X15
06239-1805X10
06239-2506X10
06239-3308X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Component colour D2
(mm)
H
(mm)
L=thread length
(mm)

3.64 €

1 4 Days M621Stainless steelbright121710

4.11 €

1 4 Days M625Stainless steelbright142110

5.46 €

1 4 Days M833Stainless steelbright182915

1.66 €

1 4 Days M518Steelblue-passivated101510

2.06 €

1 4 Days M625Steelblue-passivated142110

2.88 €

1 4 Days M833Steelblue-passivated182915

Tech Support