Mushroom knobs internal thread (06241) (06241-05)

Mushroom knobs internal thread (06241) 06241-05

Product Details:

Manufacturer part number: 06241-05

Brand: NORELEM

Price: 1.45

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 21 φ

Steel code: -

Component material: Steel

Colour Cap: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06241-05

Part Number
06241-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Colour Cap Size
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.45 €

1 4 Days M521-Steelblack grey RAL 702111219211010

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Main material Thermoplastic

This page is Mushroom knobs internal thread (06241), part number 06241-05.
You can find the detail information about specifications and dimensions on part number 06241-05.

Variation of this product

Part Number
06241-0043
06241-0045
06241-0046
06241-051
06241-052
06241-053
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Colour Cap Size
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.17 €

1 4 Days M4211.4305Stainless steelblue RAL501711219211010

2.17 €

1 4 Days M421-Stainless steellight grey RAL 703511219211010

2.17 €

1 4 Days M421-Stainless steeltraffic red RAL 302011219211010

1.45 €

1 4 Days M521-Steelorange RAL 200411219211010

1.45 €

1 4 Days M521-Steelsignal green RAL603211219211010

1.45 €

1 4 Days M521-Steelblue RAL501711219211010

Tech Support