Mushroom knobs external thread (06242) (06242-05X10)

Mushroom knobs external thread (06242) 06242-05X10

Product Details:

Manufacturer part number: 06242-05X10

Brand: NORELEM

Price: 1.60

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 21 φ

Steel code: -

Component material: Steel

Colour Cap: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06242-05X10

Part Number
06242-05X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Colour Cap Size
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.60 €

1 4 Days M521-Steelblack grey RAL 702111219211010

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Main material Thermoplastic

This page is Mushroom knobs external thread (06242), part number 06242-05X10.
You can find the detail information about specifications and dimensions on part number 06242-05X10.

Variation of this product

Part Number
06242-0045X10
06242-0046X10
06242-0047X10
06242-061X15
06242-062X15
06242-063X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Colour Cap Size
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.44 €

1 4 Days M421-Stainless steellight grey RAL 703511219211010

2.44 €

1 4 Days M421-Stainless steeltraffic red RAL 302011219211010

2.44 €

1 4 Days M421-Stainless steelcolza yellow RAL 102111219211010

2.35 €

1 4 Days M625-Steelorange RAL 200421423251215

2.35 €

1 4 Days M625-Steelsignal green RAL603221423251215

2.35 €

1 4 Days M625-Steelblue RAL501721423251215

Tech Support