Mushroom knobs antistatic external thread (06242) (Part Numbers)

Mushroom knobs antistatic external thread (06242)
· To protect sensitive electrical or electronic parts, components and devices

· Application fields: electronic assemblies, equipment manufacturing according to ATEX directives

· Made from a special electrically conductive plastic

· ESD operating parts have been specially designed for use in ESD protected areas

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06242-110524X10

Part Number
06242-110524X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.19 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting Section Diameter d(mm) and/or Diameter M5 Main Body Material Other Main Body Outer Diameter D(φ) 21
Component material Steel Size(mm) 1 Main colour(mm) graphite black RAL 9011
D2(mm) 12 D3(mm) 19 H=Height(mm) 21
H1(Nm) 10 L=thread length(mm) 10 Main material Thermoplastic

This page is Mushroom knobs antistatic external thread (06242), part number 06242-110524X10.
You can find the detail information about specifications and dimensions on part number 06242-110524X10.

Tech Support