Spherical knobs with female thread (06245)

Spherical knobs with female thread (06245)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06245-0106
06245-01061
06245-01062
06245-01063
06245-01065
06245-01066
06245-01067
06245-0208
06245-02081
06245-02082
06245-02083
06245-02085
06245-02086
06245-02087
06245-0310
06245-03101
06245-03102
06245-03103
06245-03105
06245-03106
06245-03107
06245-0410
06245-04101
06245-04102
06245-04103
06245-04105
06245-04106
06245-04107
06245-0412
06245-04121
06245-04122
06245-04123
06245-04125
06245-04126
06245-04127
06245-106
06245-1061
06245-1062
06245-1063
06245-1065
06245-1066
06245-1067
06245-208
06245-2081
06245-2082
06245-2083
06245-2085
06245-2086
06245-2087
06245-310
06245-3101
06245-3102
06245-3103
06245-3105
06245-3106
06245-3107
06245-410
06245-4101
06245-4102
06245-4103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Colour Cap Size
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

5.49 €

1 4 Days M625-Stainless steelblack grey RAL 702111217253210

5.49 €

1 4 Days M6251.4305Stainless steelorange RAL 200411217253210

5.49 €

1 4 Days M6251.4305Stainless steelsignal green RAL603211217253210

5.49 €

1 4 Days M6251.4305Stainless steelblue RAL501711217253210

5.49 €

1 4 Days M625-Stainless steellight grey RAL 703511217253210

5.49 €

1 4 Days M625-Stainless steeltraffic red RAL 302011217253210

5.49 €

1 4 Days M625-Stainless steelcolza yellow RAL 102111217253210

6.57 €

1 4 Days M832-Stainless steelblack grey RAL 7021215.519333.52.614

6.57 €

1 4 Days M8321.4305Stainless steelorange RAL 2004215.519333.52.614

6.57 €

1 4 Days M8321.4305Stainless steelsignal green RAL6032215.519333.52.614

6.57 €

1 4 Days M8321.4305Stainless steelblue RAL5017215.519333.52.614

6.57 €

1 4 Days M832-Stainless steellight grey RAL 7035215.519333.52.614

6.57 €

1 4 Days M832-Stainless steeltraffic red RAL 3020215.519333.52.614

6.57 €

1 4 Days M832-Stainless steelcolza yellow RAL 1021215.519333.52.614

7.56 €

1 4 Days M1040-Stainless steelblack grey RAL 702131923414314

7.56 €

1 4 Days M10401.4305Stainless steelorange RAL 200431923414314

7.56 €

1 4 Days M10401.4305Stainless steelsignal green RAL603231923414314

7.56 €

1 4 Days M10401.4305Stainless steelblue RAL501731923414314

7.56 €

1 4 Days M1040-Stainless steellight grey RAL 703531923414314

7.56 €

1 4 Days M1040-Stainless steeltraffic red RAL 302031923414314

7.56 €

1 4 Days M1040-Stainless steelcolza yellow RAL 102131923414314

10.41 €

1 4 Days M1050-Stainless steelblack grey RAL 702142431515.54.514

10.41 €

1 4 Days M10501.4305Stainless steelorange RAL 200442431515.54.514

10.41 €

1 4 Days M10501.4305Stainless steelsignal green RAL603242431515.54.514

10.41 €

1 4 Days M10501.4305Stainless steelblue RAL501742431515.54.514

10.41 €

1 4 Days M1050-Stainless steellight grey RAL 703542431515.54.514

10.41 €

1 4 Days M1050-Stainless steeltraffic red RAL 302042431515.54.514

10.41 €

1 4 Days M1050-Stainless steelcolza yellow RAL 102142431515.54.514

10.41 €

1 4 Days M1250-Stainless steelblack grey RAL 702142431515.54.518

10.41 €

1 4 Days M12501.4305Stainless steelorange RAL 200442431515.54.518

10.41 €

1 4 Days M12501.4305Stainless steelsignal green RAL603242431515.54.518

10.41 €

1 4 Days M12501.4305Stainless steelblue RAL501742431515.54.518

10.41 €

1 4 Days M1250-Stainless steellight grey RAL 703542431515.54.518

10.41 €

1 4 Days M1250-Stainless steeltraffic red RAL 302042431515.54.518

10.41 €

1 4 Days M1250-Stainless steelcolza yellow RAL 102142431515.54.518

4.11 €

1 4 Days M625-Steelblack grey RAL 702111217253210

4.11 €

1 4 Days M625-Steelorange RAL 200411217253210

4.11 €

1 4 Days M625-Steelsignal green RAL603211217253210

4.11 €

1 4 Days M625-Steelblue RAL501711217253210

4.11 €

1 4 Days M625-Steellight grey RAL 703511217253210

4.11 €

1 4 Days M625-Steeltraffic red RAL 302011217253210

4.11 €

1 4 Days M625-Steelcolza yellow RAL 102111217253210

4.66 €

1 4 Days M832-Steelblack grey RAL 7021215.519333.52.614

4.66 €

1 4 Days M832-Steelorange RAL 2004215.519333.52.614

4.66 €

1 4 Days M832-Steelsignal green RAL6032215.519333.52.614

4.66 €

1 4 Days M832-Steelblue RAL5017215.519333.52.614

4.66 €

1 4 Days M832-Steellight grey RAL 7035215.519333.52.614

4.66 €

1 4 Days M832-Steeltraffic red RAL 3020215.519333.52.614

4.66 €

1 4 Days M832-Steelcolza yellow RAL 1021215.519333.52.614

5.37 €

1 4 Days M1040-Steelblack grey RAL 702131923414314

5.37 €

1 4 Days M1040-Steelorange RAL 200431923414314

5.37 €

1 4 Days M1040-Steelsignal green RAL603231923414314

5.37 €

1 4 Days M1040-Steelblue RAL501731923414314

5.37 €

1 4 Days M1040-Steellight grey RAL 703531923414314

5.37 €

1 4 Days M1040-Steeltraffic red RAL 302031923414314

5.37 €

1 4 Days M1040-Steelcolza yellow RAL 102131923414314

8.34 €

1 4 Days M1050-Steelblack grey RAL 702142431515.54.514

8.34 €

1 4 Days M1050-Steelorange RAL 200442431515.54.514

8.34 €

1 4 Days M1050-Steelsignal green RAL603242431515.54.514

8.34 €

1 4 Days M1050-Steelblue RAL501742431515.54.514

Loading...

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Main material Thermoplastic

Tech Support