Spherical knobs with male thread (06245) (06245-106X15)

Spherical knobs with male thread (06245) 06245-106X15

Product Details:

Manufacturer part number: 06245-106X15

Brand: NORELEM

Price: 3.53

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 25 φ

Steel code: -

Component material: Steel

Colour Cap: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06245-106X15

Part Number
06245-106X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Colour Cap Size
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)
T=thread depth
(mm)

3.53 €

1 4 Days M625-Steelblack grey RAL 702111217253215-

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Main material Thermoplastic

This page is Spherical knobs with male thread (06245), part number 06245-106X15.
You can find the detail information about specifications and dimensions on part number 06245-106X15.

Variation of this product

Part Number
06245-01061X30
06245-01062X15
06245-01062X20
06245-106X20
06245-106X25
06245-106X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Colour Cap Size
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)
T=thread depth
(mm)

5.58 €

1 4 Days M6251.4305Stainless steelorange RAL 200411217253230-

5.58 €

1 4 Days M6251.4305Stainless steelsignal green RAL603211217253215-

5.58 €

1 4 Days M6251.4305Stainless steelsignal green RAL603211217253220-

3.53 €

1 4 Days M625-Steelblack grey RAL 702111217253220-

3.53 €

1 4 Days M625-Steelblack grey RAL 702111217253225-

3.53 €

1 4 Days M625-Steelblack grey RAL 702111217253230-

Tech Support