Spherical knobs revolving (06246)

Spherical knobs revolving (06246)
· Various colours available

· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06246-0106
06246-01061
06246-01062
06246-01063
06246-01065
06246-01066
06246-01067
06246-0208
06246-02081
06246-02082
06246-02083
06246-02085
06246-02086
06246-02087
06246-0310
06246-03101
06246-03102
06246-03103
06246-03105
06246-03106
06246-03107
06246-0412
06246-04121
06246-04122
06246-04123
06246-04125
06246-04126
06246-04127
06246-106
06246-1061
06246-1062
06246-1063
06246-1065
06246-1066
06246-1067
06246-208
06246-2081
06246-2082
06246-2083
06246-2085
06246-2086
06246-2087
06246-310
06246-3101
06246-3102
06246-3103
06246-3105
06246-3106
06246-3107
06246-412
06246-4121
06246-4122
06246-4123
06246-4125
06246-4126
06246-4127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Steel code Component material Colour Cap Size
(mm)
Surface finish component
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)
L2 L3
(mm)
L4
(mm)
SW
(mm)

13.68 €

1 4 Days M625-Stainless steelblack grey RAL 70211-1217825321015557

13.68 €

1 4 Days M6251.4305Stainless steelorange RAL 20041bright1217825321015557

13.68 €

1 4 Days M6251.4305Stainless steelsignal green RAL60321bright1217825321015557

13.68 €

1 4 Days M6251.4305Stainless steelblue RAL50171bright1217825321015557

13.68 €

1 4 Days M625-Stainless steellight grey RAL 70351-1217825321015557

13.68 €

1 4 Days M625-Stainless steeltraffic red RAL 30201-1217825321015557

13.68 €

1 4 Days M625-Stainless steelrape yellow RAL 10211-1217825321015557

15.00 €

1 4 Days M832-Stainless steelblack grey RAL 70212-15.51910333.52.61220668

15.00 €

1 4 Days M8321.4305Stainless steelorange RAL 20042bright15.51910333.52.61220668

15.00 €

1 4 Days M8321.4305Stainless steelsignal green RAL60322bright15.51910333.52.61220668

15.00 €

1 4 Days M8321.4305Stainless steelblue RAL50172bright15.51910333.52.61220668

15.00 €

1 4 Days M832-Stainless steellight grey RAL 70352-15.51910333.52.61220668

15.00 €

1 4 Days M832-Stainless steeltraffic red RAL 30202-15.51910333.52.61220668

15.00 €

1 4 Days M832-Stainless steelrape yellow RAL 10212-15.51910333.52.61220668

17.47 €

1 4 Days M1040-Stainless steelblack grey RAL 70213-1923134143152571010

17.47 €

1 4 Days M10401.4305Stainless steelorange RAL 20043bright1923134143152571010

17.47 €

1 4 Days M10401.4305Stainless steelsignal green RAL60323bright1923134143152571010

17.47 €

1 4 Days M10401.4305Stainless steelblue RAL50173bright1923134143152571010

17.47 €

1 4 Days M1040-Stainless steellight grey RAL 70353-1923134143152571010

17.47 €

1 4 Days M1040-Stainless steeltraffic red RAL 30203-1923134143152571010

17.47 €

1 4 Days M1040-Stainless steelrape yellow RAL 10213-1923134143152571010

22.81 €

1 4 Days M1250-Stainless steelblack grey RAL 70214-243116515.54.520308813

22.81 €

1 4 Days M12501.4305Stainless steelorange RAL 20044bright243116515.54.520308813

22.81 €

1 4 Days M12501.4305Stainless steelsignal green RAL60324bright243116515.54.520308813

22.81 €

1 4 Days M12501.4305Stainless steelblue RAL50174bright243116515.54.520308813

22.81 €

1 4 Days M1250-Stainless steellight grey RAL 70354-243116515.54.520308813

22.81 €

1 4 Days M1250-Stainless steeltraffic red RAL 30204-243116515.54.520308813

22.81 €

1 4 Days M1250-Stainless steelrape yellow RAL 10214-243116515.54.520308813

9.74 €

1 4 Days M625-Steelblack grey RAL 70211-1217825321015557

9.74 €

1 4 Days M625-Steelorange RAL 20041blue-passivated1217825321015557

9.74 €

1 4 Days M625-Steelsignal green RAL60321blue-passivated1217825321015557

9.74 €

1 4 Days M625-Steelblue RAL50171blue-passivated1217825321015557

9.74 €

1 4 Days M625-Steellight grey RAL 70351-1217825321015557

9.74 €

1 4 Days M625-Steeltraffic red RAL 30201-1217825321015557

9.74 €

1 4 Days M625-Steelrape yellow RAL 10211-1217825321015557

10.58 €

1 4 Days M832-Steelblack grey RAL 70212-15.51910333.52.61220668

10.58 €

1 4 Days M832-Steelorange RAL 20042blue-passivated15.51910333.52.61220668

10.58 €

1 4 Days M832-Steelsignal green RAL60322blue-passivated15.51910333.52.61220668

10.58 €

1 4 Days M832-Steelblue RAL50172blue-passivated15.51910333.52.61220668

10.58 €

1 4 Days M832-Steellight grey RAL 70352-15.51910333.52.61220668

10.58 €

1 4 Days M832-Steeltraffic red RAL 30202-15.51910333.52.61220668

10.58 €

1 4 Days M832-Steelrape yellow RAL 10212-15.51910333.52.61220668

11.87 €

1 4 Days M1040-Steelblack grey RAL 70213-1923134143152571010

11.87 €

1 4 Days M1040-Steelorange RAL 20043blue-passivated1923134143152571010

11.87 €

1 4 Days M1040-Steelsignal green RAL60323blue-passivated1923134143152571010

11.87 €

1 4 Days M1040-Steelblue RAL50173blue-passivated1923134143152571010

11.87 €

1 4 Days M1040-Steellight grey RAL 70353-1923134143152571010

11.87 €

1 4 Days M1040-Steeltraffic red RAL 30203-1923134143152571010

11.87 €

1 4 Days M1040-Steelrape yellow RAL 10213-1923134143152571010

15.79 €

1 4 Days M1250-Steelblack grey RAL 70214-243116515.54.520308813

15.79 €

1 4 Days M1250-Steelorange RAL 20044blue-passivated243116515.54.520308813

15.79 €

1 4 Days M1250-Steelsignal green RAL60324blue-passivated243116515.54.520308813

15.79 €

1 4 Days M1250-Steelblue RAL50174blue-passivated243116515.54.520308813

15.79 €

1 4 Days M1250-Steellight grey RAL 70354-243116515.54.520308813

15.79 €

1 4 Days M1250-Steeltraffic red RAL 30204-243116515.54.520308813

15.79 €

1 4 Days M1250-Steelrape yellow RAL 10214-243116515.54.520308813

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Main material Thermoplastic

Tech Support