Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread (06247) (06247-12006)

Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread (06247) 06247-12006

Product Details:

Manufacturer part number: 06247-12006

Brand: NORELEM

Price: 0.55

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Main Body Outer Diameter D: 20 φ

D6: 12 mm

H=Height: 18 mm

T=thread depth: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06247-12006

Part Number
06247-12006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

0.55 €

1 4 Days M62012189

Loading...

  1. 1

Basic information

Main Body Material Other Component material Plastic Main colour(mm) black
Form C Main material Thermoplastic

This page is Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread (06247), part number 06247-12006.
You can find the detail information about specifications and dimensions on part number 06247-12006.

Variation of this product

Part Number
06247-11604
06247-11605
06247-12005
06247-12506
06247-12508
06247-13208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

0.54 €

1 4 Days M4168156

0.54 €

1 4 Days M5168157.5

0.55 €

1 4 Days M52012187.5

0.66 €

1 4 Days M6251522.59

0.66 €

1 4 Days M8251522.512

0.81 €

1 4 Days M832182912

Tech Support