Manufacturer part number: 06250-31604
Brand: NORELEM
Price: 0.52 €
Delivery time: 4 Days
Main Body Outer Diameter D: 16 φ
D=bore: 4 mm
D6: 8 mm
H=Height: 15 mm
T=bore depth: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06250-31604
Main Body Material | Other | Main colour(mm) | black | Form | M |
---|---|---|---|---|---|
Form-Type | conical hole | Main material | Duroplast |
This page is Ball knobs smooth DIN 319 enhanced, Form M, with tapered bore (06250), part number 06250-31604.
You can find the detail information about specifications and dimensions on part number 06250-31604.
Configure
Part Number |
---|
06250-32005 |
06250-32506 |
06250-32508 |
06250-33208 |
06250-33210 |
06250-34010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Outer Diameter D (φ) | D=bore (mm) | D6 (mm) | H=Height (mm) | T=bore depth (mm) |
---|---|---|---|---|---|---|---|---|---|
0.55 € | 1 | 4 Days | 20 | 5 | 12 | 18 | 12 | ||
0.72 € | 1 | 4 Days | 25 | 6 | 15 | 23 | 15 | ||
0.72 € | 1 | 4 Days | 25 | 8 | 15 | 23 | 15 | ||
1.01 € | 1 | 4 Days | 32 | 8 | 18 | 29 | 15 | ||
1.01 € | 1 | 4 Days | 32 | 10 | 18 | 29 | 15 | ||
1.56 € | 1 | 4 Days | 40 | 10 | 20 | 37.5 | 20 |