Conical knobs (06252) (06252-050)

Conical knobs (06252) 06252-050

Product Details:

Manufacturer part number: 06252-050

Brand: NORELEM

Price: 1.71

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Main Body Outer Diameter D: 14 φ

D2: 7 mm

L1=Handle length: 34 mm

T=thread depth: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06252-050

Part Number
06252-050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
L1=Handle length
(mm)
T=thread depth
(mm)

1.71 €

1 4 Days M51473425

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) high-polish finish black Main material Duroplast

This page is Conical knobs (06252), part number 06252-050.
You can find the detail information about specifications and dimensions on part number 06252-050.

Variation of this product

Part Number
06252-060
06252-080
06252-081
06252-100
06252-101
06252-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
L1=Handle length
(mm)
T=thread depth
(mm)

1.75 €

1 4 Days M623146017

2.43 €

1 4 Days M822146025

2.53 €

1 4 Days M826167019

2.69 €

1 4 Days M102715.57025

3.48 €

1 4 Days M1035228525

3.38 €

1 4 Days M122715.57025

Tech Support