Thrust screws with fixed T-bar DIN 6304 (06150) (06150-108X60)

Thrust screws with fixed T-bar DIN 6304 (06150) 06150-108X60

Product Details:

Manufacturer part number: 06150-108X60

Brand: NORELEM

Price: 10.82

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

D2: 14 mm

D3: 6 mm

D4: 6 mm

L1: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06150-108X60

Part Number
06150-108X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter D2
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2 L3
(mm)
L4
(mm)
L5
(mm)
Z2

10.82 €

1 4 Days M814666012603457.5

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body black oxidised

This page is Thrust screws with fixed T-bar DIN 6304 (06150), part number 06150-108X60.
You can find the detail information about specifications and dimensions on part number 06150-108X60.

Variation of this product

Part Number
06150-106X40
06150-106X50
06150-108X50
06150-110X60
06150-110X70
06150-112X70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter D2
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2 L3
(mm)
L4
(mm)
L5
(mm)
Z2

9.19 €

1 4 Days M61254.54010502.2306

9.43 €

1 4 Days M61254.55010502.2406

10.34 €

1 4 Days M814665012603357.5

12.45 €

1 4 Days M1018886014803.6409

12.89 €

1 4 Days M1018887014803.6509

13.34 €

1 4 Days M122010870181004.55010

Tech Support