Lock grips (06349) (06349-3061)

Lock grips (06349) 06349-3061

Product Details:

Manufacturer part number: 06349-3061

Brand: NORELEM

Price: 7.20

Delivery time: 4 Days


Technical Data:

Main Body Material: Steel

Steel code: -

Size: 3 mm

Main colour: black oxidised mm

A=Handle length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06349-3061

Part Number
06349-3061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Steel code Size
(mm)
Main colour
(mm)
A=Handle length
(mm)
B=Width
(mm)
D=bore
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)
T1
(mm)

7.20 €

1 4 Days Steel-3black oxidised404.8612213.6514.48.71

Loading...

  1. 1

This page is Lock grips (06349), part number 06349-3061.
You can find the detail information about specifications and dimensions on part number 06349-3061.

Variation of this product

Part Number
06349-1041
06349-2050
06349-2051
06349-3060
06349-4080
06349-4081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Steel code Size
(mm)
Main colour
(mm)
A=Handle length
(mm)
B=Width
(mm)
D=bore
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)
T1
(mm)

6.38 €

1 4 Days Steel-1black oxidised25347.51.58.5395.50.5

8.14 €

1 4 Days Stainless Steel1.43082bright303.659210.2410.86.51

6.75 €

1 4 Days Steel-2black oxidised303.659210.2410.86.51

8.64 €

1 4 Days Stainless Steel1.43083bright404.8612213.6514.48.71

10.79 €

1 4 Days Stainless Steel1.43084bright50681531761810.21

8.83 €

1 4 Days Steel-4black oxidised50681531761810.21

Tech Support