T-grips stainless steel (06648) (06648-65081)

T-grips stainless steel (06648) 06648-65081

Product Details:

Manufacturer part number: 06648-65081

Brand: NORELEM

Price: 10.03

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

Surface finish body: blasted

A=Handle length: 65.3 mm

B=Width: 14 mm

D3: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06648-65081

Part Number
06648-65081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Surface finish body A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

10.03 €

1 4 Days M8blasted65.314163722.716

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308

This page is T-grips stainless steel (06648), part number 06648-65081.
You can find the detail information about specifications and dimensions on part number 06648-65081.

Variation of this product

Part Number
06648-55082
06648-65061
06648-65062
06648-65082
06648-65101
06648-65102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Surface finish body A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

9.29 €

1 4 Days M8electropolished55.212.31432.92112

10.03 €

1 4 Days M6blasted65.314163722.716

11.11 €

1 4 Days M6electropolished65.314163722.716

11.11 €

1 4 Days M8electropolished65.314163722.716

10.03 €

1 4 Days M10blasted65.314163722.716

11.11 €

1 4 Days M10electropolished65.314163722.716

Tech Support