T-grips, with external thread (06650) (06650-27006X18)

T-grips, with external thread (06650) 06650-27006X18

Product Details:

Manufacturer part number: 06650-27006X18

Brand: NORELEM

Price: 3.27

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

A=Handle length: 70 mm

B=Width: 22 mm

D3: 19.6 mm

H=Height: 38.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06650-27006X18

Part Number
06650-27006X18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

3.27 €

1 4 Days M6702219.638.820.218

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Component colour galvanised
Main colour(mm) high-polish finish black Form L Main material Duroplast

This page is T-grips, with external thread (06650), part number 06650-27006X18.
You can find the detail information about specifications and dimensions on part number 06650-27006X18.

Variation of this product

Part Number
06650-27008X24
06650-28010X20
06650-28010X30
06650-29010X30
06650-29012X24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

3.63 €

1 4 Days M8702219.638.820.224

4.24 €

1 4 Days M10802522.3442320

4.24 €

1 4 Days M10802522.3442330

5.16 €

1 4 Days M1090282549.62630

6.58 €

1 4 Days M1290282549.62624

Tech Support