Wing grips internal thread stainless steel (06651) (06651-208)

Wing grips internal thread stainless steel (06651) 06651-208

Product Details:

Manufacturer part number: 06651-208

Brand: NORELEM

Price: 19.67

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

Main colour: polished mm

A=Handle length: 75 mm

B=Width: 3.4 mm

D2: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06651-208

Part Number
06651-208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main colour
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

19.67 €

1 4 Days M8polished753.4213516.515

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308

This page is Wing grips internal thread stainless steel (06651), part number 06651-208.
You can find the detail information about specifications and dimensions on part number 06651-208.

Variation of this product

Part Number
06651-1051
06651-106
06651-1061
06651-2081
06651-210
06651-2101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main colour
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

7.74 €

1 4 Days M5blasted502.3142411.512

16.01 €

1 4 Days M6polished502.3142411.512

7.74 €

1 4 Days M6blasted502.3142411.512

13.18 €

1 4 Days M8blasted753.4213516.515

19.67 €

1 4 Days M10polished753.4213516.515

13.18 €

1 4 Days M10blasted753.4213516.515

Tech Support