Manufacturer part number: 06652-208
Brand: NORELEM
Price: 2.98 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M8
Steel code: -
Component material: Steel
Component colour: blue-passivated
Colour Cap: black grey RAL 7021
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06652-208
Part Number
|
---|
06652-208 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Steel code | Component material | Component colour | Colour Cap | A=Handle length (mm) | B=Width (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.98 € | 1 | 4 Days | M8 | - | Steel | blue-passivated | black grey RAL 7021 | 75 | 7 | 21 | 35.6 | 16.5 | 14 |
Loading...
Main Body Material | Other | Main colour(mm) | black grey RAL 7021 | Form | K |
---|---|---|---|---|---|
Form-Type | with internal thread | Main material | Thermoplastic |
This page is Wing grips with internal thread (06652), part number 06652-208.
You can find the detail information about specifications and dimensions on part number 06652-208.
Configure
Basic Attributes
Steel code
Mounting Section Diameter d(mm) and/or Diameter
Component material
Component colour
Colour Cap
A=Handle length(mm)
B=Width(mm)
D2(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06652-01057 |
06652-0106 |
06652-01065 |
06652-2085 |
06652-2086 |
06652-2087 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Steel code | Component material | Component colour | Colour Cap | A=Handle length (mm) | B=Width (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.69 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | bright | colza yellow RAL 1021 | 50 | 5 | 14 | 24 | 11.5 | 10 | ||
2.69 € | 1 | 4 Days | M6 | 1.4305 | Stainless steel | bright | black grey RAL 7021 | 50 | 5 | 14 | 24 | 11.5 | 10 | ||
2.69 € | 1 | 4 Days | M6 | 1.4305 | Stainless steel | bright | light grey RAL 7035 | 50 | 5 | 14 | 24 | 11.5 | 10 | ||
2.98 € | 1 | 4 Days | M8 | - | Steel | blue-passivated | light grey RAL 7035 | 75 | 7 | 21 | 35.6 | 16.5 | 14 | ||
2.98 € | 1 | 4 Days | M8 | - | Steel | blue-passivated | traffic red RAL 3020 | 75 | 7 | 21 | 35.6 | 16.5 | 14 | ||
2.98 € | 1 | 4 Days | M8 | - | Steel | blue-passivated | colza yellow RAL 1021 | 75 | 7 | 21 | 35.6 | 16.5 | 14 |