Wing grips with external thread (06652) (06652-105X15)

Wing grips with external thread (06652) 06652-105X15

Product Details:

Manufacturer part number: 06652-105X15

Brand: NORELEM

Price: 1.86

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

Steel code: -

Component material: Steel

Component colour: blue-passivated

Colour Cap: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06652-105X15

Part Number
06652-105X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material Component colour Colour Cap A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.86 €

1 4 Days M5-Steelblue-passivatedblack grey RAL 7021505142411.515

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form L
Form-Type with external thread Main material Thermoplastic

This page is Wing grips with external thread (06652), part number 06652-105X15.
You can find the detail information about specifications and dimensions on part number 06652-105X15.

Variation of this product

Part Number
06652-01056X20
06652-01057X15
06652-01057X20
06652-105X20
06652-1065X20
06652-1065X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material Component colour Colour Cap A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.99 €

1 4 Days M51.4305Stainless steelbrighttraffic red RAL 3020505142411.520

2.88 €

1 4 Days M51.4305Stainless steelbrightcolza yellow RAL 1021505142411.515

2.99 €

1 4 Days M51.4305Stainless steelbrightcolza yellow RAL 1021505142411.520

1.95 €

1 4 Days M5-Steelblue-passivatedblack grey RAL 7021505142411.520

1.95 €

1 4 Days M6-Steelblue-passivatedlight grey RAL 7035505142411.520

2.03 €

1 4 Days M6-Steelblue-passivatedlight grey RAL 7035505142411.530

Tech Support