Wing grips tapped through (06652) (06652-1106)

Wing grips tapped through (06652) 06652-1106

Product Details:

Manufacturer part number: 06652-1106

Brand: NORELEM

Price: 1.52

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

Steel code: -

Component material: Steel

Surface finish component: blue-passivated mm

A=Handle length: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06652-1106

Part Number
06652-1106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material Surface finish component
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2

1.52 €

1 4 Days M6-Steelblue-passivated505142411.522

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form D
Form-Type tapped through thread Main material Thermoplastic

This page is Wing grips tapped through (06652), part number 06652-1106.
You can find the detail information about specifications and dimensions on part number 06652-1106.

Variation of this product

Part Number
06652-10210
06652-10904
06652-10905
06652-1208
06652-1210
06652-1904
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material Surface finish component
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2

3.17 €

1 4 Days M101.4305Stainless steelbright7572135.61733.3

2.21 €

1 4 Days M41.4305Stainless steelbright384.512188.516.1

2.21 €

1 4 Days M51.4305Stainless steelbright384.512188.516.1

2.80 €

1 4 Days M8-Steelblue-passivated7572135.61733.3

2.80 €

1 4 Days M10-Steelblue-passivated7572135.61733.3

1.39 €

1 4 Days M4-Steelblue-passivated384.512188.516.1

Tech Support