Wing grips "Miniwing" with external thread (06652) (06652-004X8)

Wing grips "Miniwing" with external thread (06652) 06652-004X8

Product Details:

Manufacturer part number: 06652-004X8

Brand: NORELEM

Price: 0.80

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M4

A=Handle length: 28 mm

B=Width: 13 mm

D2: 12 mm

H=Height: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06652-004X8

Part Number
06652-004X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)
Component colour Component material Surface finish component PL Edelstahl Weight (ERP)
(kg)

0.80 €

1 4 Days M42813121513.32.38blue-passivatedSteel-no0.0046

Loading...

  1. 1

Basic information

Main Body Material Other Form L Form definition with external thread
Item Wing Grip Main colour black grey RAL 7021 Main material Thermoplastic
Thread type external thread Version 1 miniwing RoHS yes

This page is Wing grips "Miniwing" with external thread (06652), part number 06652-004X8.
You can find the detail information about specifications and dimensions on part number 06652-004X8.

Variation of this product

Part Number
06652-0005X20
06652-0006X10
06652-0006X15
06652-005X10
06652-005X15
06652-005X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)
Component colour Component material Surface finish component PL Edelstahl Weight (ERP)
(kg)

1.53 €

1 4 Days M52813121513.32.320brightStainless steel-yes0.0072

1.39 €

1 4 Days M62813121513.32.310brightStainless steel-yes0.0069

1.45 €

1 4 Days M62813121513.32.315brightStainless steel-yes0.0080

0.80 €

1 4 Days M52813121513.32.310blue-passivatedSteel-no0.0057

0.83 €

1 4 Days M52813121513.32.315blue-passivatedSteel-no0.0065

0.84 €

1 4 Days M52813121513.32.320blue-passivatedSteel-no0.0069

Tech Support