Wing grips "Miniwing" tapped through (06652) (06652-1005)

Wing grips "Miniwing" tapped through (06652) 06652-1005

Product Details:

Manufacturer part number: 06652-1005

Brand: NORELEM

Price: 0.75

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M5

A=Handle length: 28 mm

B=Width: 13 mm

D2: 12 mm

H=Height: 14.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06652-1005

Part Number
06652-1005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)
Component material Surface finish component PL Edelstahl Weight (ERP)
(kg)

0.75 €

1 4 Days M528131214.313.32.310Steelblue-passivatedno0.0063

Loading...

  1. 1

Basic information

Main Body Material Other Form D Form definition tapped through thread
Item Wing Grip Main colour black grey RAL 7021 Main material Thermoplastic
Thread type internal thread Version 1 miniwing RoHS yes

This page is Wing grips "Miniwing" tapped through (06652), part number 06652-1005.
You can find the detail information about specifications and dimensions on part number 06652-1005.

Variation of this product

Part Number
06652-10005
06652-10006
06652-1004
06652-1006
06652-10806
06652-10808
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)
Component material Surface finish component PL Edelstahl Weight (ERP)
(kg)

1.24 €

1 4 Days M528131214.313.32.310Stainless steelbrightyes0.0063

1.24 €

1 4 Days M628131214.313.32.310Stainless steelbrightyes0.0058

0.75 €

1 4 Days M428131214.313.32.310Steelblue-passivatedno0.0068

0.75 €

1 4 Days M628131214.313.32.310Steelblue-passivatedno0.0056

2.13 €

1 4 Days M6401614.619.819414Stainless steelbrightyes0.0150

2.55 €

1 4 Days M8401614.619.819414Stainless steelbrightyes0.0130

Tech Support