Wing grips one-sided without cap (06660) (06660-1210)

Wing grips one-sided without cap (06660) 06660-1210

Product Details:

Manufacturer part number: 06660-1210

Brand: NORELEM

Price: 2.76

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M10

Steel code: -

Component material: Steel

Component colour: blue-passivated

Size: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06660-1210

Part Number
06660-1210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material Component colour Size
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

2.76 €

1 4 Days M10-Steelblue-passivated237.56.32133.38.530.514

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form D
Main material Thermoplastic

This page is Wing grips one-sided without cap (06660), part number 06660-1210.
You can find the detail information about specifications and dimensions on part number 06660-1210.

Variation of this product

Part Number
06660-10210
06660-10904
06660-10905
06660-1904
06660-1905
06660-1906
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material Component colour Size
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

3.12 €

1 4 Days M101.4305Stainless steelbright237.56.32133.38.530.514

2.17 €

1 4 Days M41.4305Stainless steelbright9224.41216.14.515.510

2.17 €

1 4 Days M51.4305Stainless steelbright9224.41216.14.515.510

1.37 €

1 4 Days M4-Steelblue-passivated9224.41216.14.515.510

1.37 €

1 4 Days M5-Steelblue-passivated9224.41216.14.515.510

1.37 €

1 4 Days M6-Steelblue-passivated9224.41216.14.515.510

Tech Support