Wing grips with external thread (06665) (06665-25006X15)

Wing grips with external thread (06665) 06665-25006X15

Product Details:

Manufacturer part number: 06665-25006X15

Brand: NORELEM

Price: 2.46

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M6

A=Handle length: 51 mm

B=Width: 15 mm

D1: 15 mm

H=Height: 25.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06665-25006X15

Part Number
06665-25006X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.46 €

1 4 Days M651151525.59.515

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Component colour galvanised
Main colour(mm) black Form L Main material Thermoplastic

This page is Wing grips with external thread (06665), part number 06665-25006X15.
You can find the detail information about specifications and dimensions on part number 06665-25006X15.

Variation of this product

Part Number
06665-26008X20
06665-27510X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

4.20 €

1 4 Days M861.518183111.520

4.72 €

1 4 Days M1076222238.514.520

Tech Support