Grip nuts (06666) (06666-104)

Grip nuts (06666) 06666-104

Product Details:

Manufacturer part number: 06666-104

Brand: NORELEM

Price: 1.77

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M4

Main Body Outer Diameter D: 16 φ

Component material: Brass

Component colour: -

Size: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06666-104

Part Number
06666-104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Component colour Size
(mm)
B
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.77 €

1 4 Days M416Brass-110121556

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form K
Main material Thermoplastic

This page is Grip nuts (06666), part number 06666-104.
You can find the detail information about specifications and dimensions on part number 06666-104.

Variation of this product

Part Number
06666-1003
06666-1004
06666-103
06666-2004
06666-2005
06666-204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Component colour Size
(mm)
B
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.24 €

1 4 Days M316Stainless steelbright110121554.5

2.24 €

1 4 Days M416Stainless steelbright110121556

1.77 €

1 4 Days M316Brass-110121554.5

2.51 €

1 4 Days M420Stainless steelbright212.31518.566

2.51 €

1 4 Days M520Stainless steelbright212.31518.566

1.88 €

1 4 Days M420Brass-212.31518.566

Tech Support