Grip screws (06666) (06666-103X8)

Grip screws (06666) 06666-103X8

Product Details:

Manufacturer part number: 06666-103X8

Brand: NORELEM

Price: 1.88

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M3

Main Body Outer Diameter D: 16 φ

Component material: Steel

Component colour: blue-passivated

Size: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06666-103X8

Part Number
06666-103X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Component colour Size
(mm)
B
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.88 €

1 4 Days M316Steelblue-passivated110121558

Loading...

  1. 1

Basic information

Main Body Material Other Main colour(mm) black grey RAL 7021 Form L
Main material Thermoplastic

This page is Grip screws (06666), part number 06666-103X8.
You can find the detail information about specifications and dimensions on part number 06666-103X8.

Variation of this product

Part Number
06666-1003X8
06666-1004X10
06666-1004X15
06666-104X10
06666-104X15
06666-104X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Component material Component colour Size
(mm)
B
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.36 €

1 4 Days M316Stainless steelbright110121558

2.36 €

1 4 Days M416Stainless steelbright1101215510

2.36 €

1 4 Days M416Stainless steelbright1101215515

1.88 €

1 4 Days M416Steelblue-passivated1101215510

1.88 €

1 4 Days M416Steelblue-passivated1101215515

1.88 €

1 4 Days M416Steelblue-passivated1101215520

Tech Support