Manufacturer part number: 07125-306
Brand: NORELEM
Price: 46.00 €
Delivery time: 4 Days
D: M6
Outside diameter: 34 φ
Main Body Height t: 37.5 mm
Colour Cap: Black grey RAL 7021
Size: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07125-306
Part Number
|
---|
07125-306 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | Outside diameter (φ) | Main Body Height t (mm) | Colour Cap | Size (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H1 (Nm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.00 € | 1 | 4 Days | M6 | 34 | 37.5 | Black grey RAL 7021 | 3 | 22 | 31 | 20 | 14.5 | 10 |
Loading...
Main Body Type | Round shape | Main Body Material | Other | Main material | Thermoplastic |
---|---|---|---|---|---|
Component material | Steel | Main colour | Black grey RAL 7021 | Torque(Nm) | 0.1 - 0.3 |
This page is Knurled torque knobs internal thread (07125), part number 07125-306.
You can find the detail information about specifications and dimensions on part number 07125-306.
Configure
Basic Attributes
D
Outside diameter(φ)
Main Body Height t(mm)
Colour Cap
Size(mm)
D2(mm)
D3(mm)
D4(mm)
H1(Nm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07125-2053 |
07125-2055 |
07125-2056 |
07125-3061 |
07125-3062 |
07125-3063 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | Outside diameter (φ) | Main Body Height t (mm) | Colour Cap | Size (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H1 (Nm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.62 € | 1 | 4 Days | M5 | 26 | 27 | Blue RAL5017 | 2 | 18 | 23 | 16 | 10.5 | 5 | ||
41.62 € | 1 | 4 Days | M5 | 26 | 27 | Light grey RAL 7035 | 2 | 18 | 23 | 16 | 10.5 | 5 | ||
41.62 € | 1 | 4 Days | M5 | 26 | 27 | Traffic red RAL 3020 | 2 | 18 | 23 | 16 | 10.5 | 5 | ||
46.00 € | 1 | 4 Days | M6 | 34 | 37.5 | Orange RAL 2004 | 3 | 22 | 31 | 20 | 14.5 | 10 | ||
46.00 € | 1 | 4 Days | M6 | 34 | 37.5 | Signal green RAL6032 | 3 | 22 | 31 | 20 | 14.5 | 10 | ||
46.00 € | 1 | 4 Days | M6 | 34 | 37.5 | Blue RAL5017 | 3 | 22 | 31 | 20 | 14.5 | 10 |