Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0787.012014 |
K0787.016020 |
K0787.025028 |
K0787.030032 |
K0787.034036 |
K0787.038045 |
K0787.040042 |
K0787.045050 |
K0787.052055 |
K0787.058062 |
K0787.065070 |
K0787.068075 |
K0787.080090 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | T (mm) | D max. (mm) | D min. (mm) | for slotted nuts DIN 1804 | for bearing locknuts DIN 981 | L (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 1 | 4 Days | 3 | 14 | 12 | - | - | 110 | 0.0223 | ||
7.11 € | 1 | 4 Days | 3 | 20 | 16 | M6, M8 | M10 | 110 | 0.0220 | ||
7.49 € | 1 | 4 Days | 4 | 28 | 25 | M10, M12 | M16 | 136 | 0.0451 | ||
7.54 € | 1 | 4 Days | 4 | 32 | 30 | M14, M16 | M18, M20 | 136 | 0.0458 | ||
8.90 € | 1 | 4 Days | 5 | 36 | 34 | M18, M20 | M22 | 170 | 0.0913 | ||
13.34 € | 1 | 4 Days | 5 | 45 | 38 | M26 | M24 - M30 | 170 | 0.0944 | ||
8.77 € | 1 | 4 Days | 5 | 42 | 40 | M22, M24 | M26, M28 | 170 | 0.0916 | ||
10.24 € | 1 | 4 Days | 6 | 50 | 45 | M26 - M30 | M32, M35 | 206 | 0.1611 | ||
10.52 € | 1 | 4 Days | 6 | 55 | 52 | M32, M35 | M38 | 206 | 0.1609 | ||
15.55 € | 1 | 4 Days | 7 | 62 | 58 | M38 - M42 | M42 - M45 | 240 | 0.2571 | ||
20.13 € | 1 | 4 Days | 7 | 70 | 65 | - | M48 - M52 | 240 | 0.2458 | ||
15.41 € | 1 | 4 Days | 7 | 75 | 68 | M45 - M50 | M50 - M55 | 240 | 0.2598 | ||
20.91 € | 1 | 4 Days | 8 | 90 | 80 | M52 - M60 | M60 - M70 | 280 | 0.4070 |
Loading...
Version 1 | with lug | Item | Hook Wrench | RoHS | true |
---|
Configure
Basic Attributes
T(mm)
D max.(mm)
D min.(mm)
for slotted nuts DIN 1804
for bearing locknuts DIN 981
L(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes