Manufacturer part number: K0813.16063
Brand: KIPP
Price: 51.29 €
Delivery time: 4 Days
B: 63 mm
D: 40 mm
E: 80 mm
K: 100 mm
F: 46 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0813.16063
Part Number
|
---|
K0813.16063 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D (mm) | E (mm) | K (mm) | F (N) | A=Thread | C (mm) | G Hole for DIN 912 cap screw | H (mm) | J (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.29 € | 1 | 4 Days | 63 | 40 | 80 | 100 | 46 | M16 | 50 | M16 | 16 | 53.1 | 0.8913 |
Loading...
Version 1 | adjustable | Item | Stop | RoHS | true |
---|
This page is Adjustable stops (K0813), part number K0813.16063.
You can find the detail information about specifications and dimensions on part number K0813.16063.
Configure
Basic Attributes
Type
B(mm)
D(mm)
E(mm)
K(mm)
F(N)
A=Thread
C(mm)
G Hole for DIN 912 cap screw
H(mm)
J(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0813.08032 |
K0813.12050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D (mm) | E (mm) | K (mm) | F (N) | A=Thread | C (mm) | G Hole for DIN 912 cap screw | H (mm) | J (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.25 € | 1 | 4 Days | 32 | 20 | 40 | 50 | 21 | M8 | 25 | M8 | 7 | 24.3 | 0.0871 | ||
32.97 € | 1 | 4 Days | 50 | 32 | 60 | 100 | 36 | M12 | 40 | M12 | 12 | 41.6 | 0.4272 |