Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Main material | stainless steel | D1(mm) | 49 | D2(mm) | Tr 30X4 |
---|---|---|---|---|---|
Item | Screw Jack | D=diameter(mm) | 50 | D3(mm) | 36 |
D4(mm) | 6 | D5(mm) | 6 | D6(mm) | 13 |
F max.(kN) | 50 | PL Edelstahl | true | RoHS | true |
Configure