Workpiece stops, magnetic, Form A, standard (K2043)

Workpiece stops, magnetic, Form A, standard (K2043)
· Adheres to all magnetic surfaces

· High magnetic force

· Highest repeat accuracy

· Tool-free mounting and removal of the stop

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2043.1

Part Number
K2043.1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.11 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Form A Version 1 magnetic
Item Workpiece Stop Form definition Standard Magnetic force(N) 200
Weight(kg) 0.1049 PL Edelstahl false RoHS true

This page is Workpiece stops, magnetic, Form A, standard (K2043), part number K2043.1.
You can find the detail information about specifications and dimensions on part number K2043.1.

Tech Support