Locating pins removable Form D (K0818) (K0818.222)

Locating pins removable Form D (K0818) K0818.222

Product Details:

Manufacturer part number: K0818.222

Brand: KIPP

Price: 25.63

Delivery time: 4 Days


Technical Data:

D=diameter: 22 mm

D1: 16 mm

D3: M5 mm

L1: 22 mm

L2: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0818.222

Part Number
K0818.222
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
B
(mm)
L4
(mm)
Weight
(kg)

25.63 €

1 4 Days 2216M52217750.0698

Loading...

  1. 1

Basic information

Main material Tool steel Version 1 extractable Version 2 with head
Form D Item Locating Pin RoHS true

This page is Locating pins removable Form D (K0818), part number K0818.222.
You can find the detail information about specifications and dimensions on part number K0818.222.

Variation of this product

Part Number
K0818.102
K0818.122
K0818.162
K0818.202
K0818.252
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
B
(mm)
L4
(mm)
Weight
(kg)

15.40 €

1 4 Days 107M31111330.0072

16.49 €

1 4 Days 128M513123.540.0102

19.88 €

1 4 Days 1612M5181454.50.0298

23.05 €

1 4 Days 2014M52215650.0513

29.83 €

1 4 Days 2518M52517850.0958

Tech Support