Eccentric supports (K0822) (Part Numbers - CAD Download)

Eccentric supports (K0822)
· Flexible positioning through off-centre fastening hole

· Contact faces ground and tempered

· Fastened with a socket head screw

· Various heights available

· For supporting workpieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0822.08016
K0822.08020
K0822.08025
K0822.08032
K0822.08040
K0822.08050
K0822.10020
K0822.10025
K0822.10032
K0822.10040
K0822.10050
K0822.10063
K0822.12020
K0822.12025
K0822.12032
K0822.12040
K0822.12050
K0822.12063
K0822.12080
K0822.12100
K0822.12125
K0822.16025
K0822.16032
K0822.16040
K0822.16050
K0822.16063
K0822.16080
K0822.16100
K0822.16125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
A=Height
(mm)
B=diameter
(mm)
C=Through hole f sock. head scr E
(mm)
Weight
(kg)

23.16 €

1 4 Days 71625M83.50.0446

23.16 €

1 4 Days 72025M83.50.0539

23.89 €

1 4 Days 72525M83.50.0659

28.74 €

1 4 Days 73225M83.50.0830

26.78 €

1 4 Days 74025M83.50.1021

31.53 €

1 4 Days 75025M83.50.1263

31.20 €

1 4 Days 92032M1050.0955

31.42 €

1 4 Days 92532M1050.1165

27.97 €

1 4 Days 93232M1050.1472

32.65 €

1 4 Days 94032M1050.1800

33.65 €

1 4 Days 95032M1050.2215

36.52 €

1 4 Days 96332M1050.2781

32.21 €

1 4 Days 72040M1270.1549

32.78 €

1 4 Days 122540M1270.1993

37.34 €

1 4 Days 123240M1270.2496

34.35 €

1 4 Days 124040M1270.3068

35.08 €

1 4 Days 125040M1270.3806

37.62 €

1 4 Days 126340M1270.4712

41.32 €

1 4 Days 228040M1270.616

48.14 €

1 4 Days 2210040M1270.7535

48.35 €

1 4 Days 2212540M1270.9417

40.99 €

1 4 Days 82550M16100.2944

38.18 €

1 4 Days 153250M16100.3898

39.38 €

1 4 Days 154050M16100.4786

43.49 €

1 4 Days 155050M16100.5873

48.46 €

1 4 Days 156350M16100.7293

64.58 €

1 4 Days 358050M16100.9191

57.02 €

1 4 Days 3510050M16101.1850

72.21 €

1 4 Days 3512550M16101.4600

Loading...

  1. 1

Basic information

Main material Free-cutting steel Version 1 eccentric Item Support Element
RoHS true

Tech Support