Supports (K0823) (K0823.08025)

Supports (K0823) K0823.08025

Product Details:

Manufacturer part number: K0823.08025

Brand: KIPP

Price: 23.18

Delivery time: 4 Days


Technical Data:

D: 7 mm

A=Height: 25 mm

B=diameter: 25 mm

C Hole for DIN 912 cap screw: M8

Weight: 0.0721 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0823.08025

Part Number
K0823.08025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
A=Height
(mm)
B=diameter
(mm)
C Hole for DIN 912 cap screw Weight
(kg)

23.18 €

1 4 Days 72525M80.0721

Loading...

  1. 1

Basic information

Main material High carbon steel Item Support Element RoHS true

This page is Supports (K0823), part number K0823.08025.
You can find the detail information about specifications and dimensions on part number K0823.08025.

Variation of this product

Part Number
K0823.08016
K0823.08020
K0823.08032
K0823.08040
K0823.08050
K0823.10020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
A=Height
(mm)
B=diameter
(mm)
C Hole for DIN 912 cap screw Weight
(kg)

22.01 €

1 4 Days 71625M80.0485

22.72 €

1 4 Days 72025M80.0576

24.53 €

1 4 Days 73225M80.0875

25.99 €

1 4 Days 74025M80.1108

26.78 €

1 4 Days 75025M80.1314

25.78 €

1 4 Days 92032M100.0978

Tech Support