Manufacturer part number: K0824.12032
Brand: KIPP
Price: 98.66 €
Delivery time: 4 Days
B1: 13 mm
D=thread: M12
H=Height: 32 mm
H1: 19 mm
L: 90 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0824.12032
Main material | High carbon steel | Main colour | black oxidised | Version 1 | adjustable |
---|---|---|---|---|---|
Item | Seating Ledges | RoHS | true |
Configure
Basic Attributes
Type
B1(mm)
D=thread
H=Height(mm)
H1(mm)
L(mm)
L1(mm)
B(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes