Adjustable supports (K0825) (Part Numbers - CAD Download)

Adjustable supports (K0825)
· Supporting overhanging clamping points

· Prevents vibrations and bending

· Height-adjustable

· Various profile inserts K0826

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0825.12040
K0825.12050
K0825.12070
K0825.12100
K0825.12150
K0825.16040
K0825.16050
K0825.16070
K0825.16100
K0825.16150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
SW
(mm)
A min.
(mm)
B max.
(mm)
G
(mm)
G1 SW1
(mm)
Weight
(kg)

48.40 €

1 4 Days 40364010M12M20x1.5300.3155

54.27 €

1 4 Days 40365020M12M20x1.5300.4143

62.46 €

1 4 Days 40367040M12M20x1.5300.6096

69.92 €

1 4 Days 504610050M12M24x2361.2650

88.27 €

1 4 Days 5046150100M12M24x2362.0150

50.59 €

1 4 Days 40364010M16M20x1.5300.3338

58.27 €

1 4 Days 40365020M16M20x1.5300.4323

63.81 €

1 4 Days 40367040M16M20x1.5300.5800

70.98 €

1 4 Days 504610050M16M24x2361.2890

90.69 €

1 4 Days 5046150100M16M24x2362.0120

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 adjustable Item Support
C(mm) 30 RoHS true

Tech Support