Manufacturer part number: K0827.36012020
Brand: KIPP
Price: 113.41 €
Delivery time: 4 Days
D: 7 mm
A=Height: 20 mm
B hole for DIN 912 screw: M12
C: M12 mm
E: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0827.36012020
Main material | High carbon steel | Main colour | black oxidised | H(mm) | 100 |
---|---|---|---|---|---|
Item | Support Block | F(mm) | 50 | G(mm) | 50 |
RoHS | true |
This page is Support blocks (K0827), part number K0827.36012020.
You can find the detail information about specifications and dimensions on part number K0827.36012020.
Configure
Basic Attributes
Type
D(mm)
A=Height(mm)
B hole for DIN 912 screw
C(mm)
E(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0827.36012025 |
K0827.36012032 |
K0827.36012040 |
K0827.36012050 |
K0827.36012063 |
K0827.36012080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (mm) | A=Height (mm) | B hole for DIN 912 screw | C (mm) | E (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
115.68 € | 1 | 4 Days | 12 | 25 | M12 | M12 | 25 | 0.8632 | ||
119.60 € | 1 | 4 Days | 19 | 32 | M12 | M12 | 32 | 1.1200 | ||
124.55 € | 1 | 4 Days | 27 | 40 | M12 | M12 | 40 | 1.3970 | ||
148.29 € | 1 | 4 Days | 37 | 50 | M12 | M12 | 35 | 1.7540 | ||
157.17 € | 1 | 4 Days | 37 | 63 | M12 | M12 | 35 | 2.2100 | ||
188.81 € | 1 | 4 Days | 37 | 80 | M12 | M12 | 35 | 2.7100 |