Positioning units (K0918) (K0918.4212)

Positioning units (K0918) K0918.4212

Product Details:

Manufacturer part number: K0918.4212

Brand: KIPP

Price: 328.19

Delivery time: 4 Days


Technical Data:

A: 61 mm

D: 48 mm

H: 80 mm

L: 7 mm

M: 63


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0918.4212

Part Number
K0918.4212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D
(mm)
H
(mm)
L
(mm)
M T
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
Hand force FH
(N)
J
(mm)
K
(mm)
N
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
U
(mm)
Weight
(kg)
Max. Workpiece weight
(kg)

328.19 €

1 4 Days 614880763815304214122001323M694259015M6x81.0150300

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Duroplast Item Positioning Unit
RoHS true

This page is Positioning units (K0918), part number K0918.4212.
You can find the detail information about specifications and dimensions on part number K0918.4212.

Variation of this product

Part Number
K0918.2808
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D
(mm)
H
(mm)
L
(mm)
M T
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
Hand force FH
(N)
J
(mm)
K
(mm)
N
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
U
(mm)
Weight
(kg)
Max. Workpiece weight
(kg)

296.09 €

1 4 Days 48346054651220281281501017M5712010013M4x50.4575250

Tech Support