UNILOCK interchangeable subplates for zero-point clamping system (K1218) (K1218.2200200200)

UNILOCK interchangeable subplates for zero-point clamping system (K1218) K1218.2200200200

Product Details:

Manufacturer part number: K1218.2200200200

Brand: KIPP

Price: 665.85

Delivery time: 4 Days


Technical Data:

Form: B

B=Width: 199 mm

L=Length: 399 mm

L1: 200 mm

Weight: 6.0200 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1218.2200200200

Part Number
K1218.2200200200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B=Width
(mm)
L=Length
(mm)
L1
(mm)
Weight
(kg)

665.85 €

1 4 Days B1993992006.0200

Loading...

  1. 1

Basic information

Main material aluminium Version 1 for zero-point clamping system H=Height(mm) 25
Item Interchangeable Subplate RoHS true

This page is UNILOCK interchangeable subplates for zero-point clamping system (K1218), part number K1218.2200200200.
You can find the detail information about specifications and dimensions on part number K1218.2200200200.

Variation of this product

Part Number
K1218.1000200200
K1218.4200400400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form B=Width
(mm)
L=Length
(mm)
L1
(mm)
Weight
(kg)

359.95 €

1 4 Days A199199-2.9500

1,097.10 €

1 4 Days C39939920011.8800

Tech Support