Locating cylinders pneumatic, Form A (K1219) (K1219.116)

Locating cylinders pneumatic, Form A (K1219) K1219.116

Product Details:

Manufacturer part number: K1219.116

Brand: KIPP

Price: 174.80

Delivery time: 4 Days


Technical Data:

D=diameter: 16 mm

D1=Outside diameter: 51 mm

D2: 32 mm

D3: 31.4 mm

D4: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1219.116

Part Number
K1219.116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D8
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
D10
(mm)
D11
(mm)
H7
(mm)
Retaining force F1
(N)
Weight
(kg)

174.80 €

1 4 Days 16513231.45.59.54131.88.531.79.528.54952M5103500.2910

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body nickel-plated Version 1 pneumatic
Form A Item Locating Cylinder RoHS true

This page is Locating cylinders pneumatic, Form A (K1219), part number K1219.116.
You can find the detail information about specifications and dimensions on part number K1219.116.

Variation of this product

Part Number
K1219.112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D8
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
D10
(mm)
D11
(mm)
H7
(mm)
Retaining force F1
(N)
Weight
(kg)

140.02 €

1 4 Days 12402423.44.583223.8829.58253.58.541M48.52500.1553

Tech Support