Locating bushes for pneumatic locating cylinder (K1220) (K1220.12)

Locating bushes for pneumatic locating cylinder (K1220) K1220.12

Product Details:

Manufacturer part number: K1220.12

Brand: KIPP

Price: 56.01

Delivery time: 4 Days


Technical Data:

D=diameter: 12.1 mm

D1=Diameter: 20 mm

D2: 19.6 mm

D3: 36 mm

D4: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1220.12

Part Number
K1220.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1=Diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
D9
(mm)
Weight
(kg)

56.01 €

1 4 Days 12.12019.6364.58M42819.8810.57.53.588.5370.0575

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour nickel-plated Version 1 for positioning cylinder
Version 2 cylindrical Item Adapter Bush RoHS true

This page is Locating bushes for pneumatic locating cylinder (K1220), part number K1220.12.
You can find the detail information about specifications and dimensions on part number K1220.12.

Variation of this product

Part Number
K1220.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1=Diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
D9
(mm)
Weight
(kg)

59.59 €

1 4 Days 16.12524.6445.59.5M53424.89.511747.510450.1435

Tech Support